Single Bit Voltage Translator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74AVC1T45 is a single bit, dual supply transceiver with 3-state outputs suitable for transmitting a single logic bit across different voltage domains. The A input/output pin is designed to track VCCA while the B input/output tracks VCCB. This arrangement allows for universal low-voltage translation between any voltages from 1.2V to 3.6V. The Direction pin (DIR) controls the direction of the transceiver and in a logic voltage related to VCCA. When a high logic level is applied to DIR the A pin becomes an input and the B pin becomes the output. Conversely the roles of A and B are reversed when DIR is asserted low.
The 3-state feature occurs when either of the power supply voltages are zero. This is also an Ioff feature and allows for the output to remain in a high impedance state with both power supplies at 0V preventing and damaging backflow currents and providing power down electrical isolation up to 3.6V as not to interfere with any logic activity on pin A or B.
Function | Translator |
---|---|
Type | Direction-controlled Voltage Translators |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 1 |
Family | AVC |
VCC Min (V) | 1.2 |
VCC Max (V) | 3.6 |
Input Type | Standard CMOS |
Output Type | Push-Pull |
Output Current (mA) | 4 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |
PCN-2343 | 2018-05-15 | 2018-08-15 | Qualification of Additional Bill of Materials (BOM), Fab Source for Select Products with Top Marking Change on Select Product |
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |