Multi-Functional Gate, Configurable, 3 Input
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC1G97 is a single three-input positive configurable multiple-function gate with a standard push-pull output. The output state is determined by eight patterns of three-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter or noninverting buffer. All inputs can be connected to ground or VCC as required. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output to prevent damaging current backflow when the device is powered down. The user is reminded that the device can simulate several types of logic gates but may respond differently due to the Schmitt action at the inputs.
Function | Multifunction |
---|---|
Type | Logic Gates |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 1 |
Family | LVC |
VCC Min (V) | 1.65 |
VCC Max (V) | 5.5 |
Input Type | Schmitt Trigger |
Output Type | Push-Pull |
Output Current (mA) | 32 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |