Dual 2 Input NAND Logic Gates Open Drains
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC2G38 is a dual two input NAND buffer gate with open-drain outputs. Both gates have push-pull outputs designed for operation over a power supply range of 1.65V to 5.5V. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.
Function | NAND |
---|---|
Type | Logic Gates |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 2 |
Family | LVC |
VCC Min (V) | 1.65 |
VCC Max (V) | 5.5 |
Input Type | Standard CMOS |
Output Type | Open-Drain |
Output Current (mA) | 32 |