NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH921 is a Hall-effect latch designed in mixed signal CMOS technology. It is quite suitable for use in automotive, industrial and consumer applications. Superior high-temperature performance is made possible through dynamic offset cancellation, which reduces the residual offset voltage normally caused by device over-molding, temperature dependencies, and thermal stress. The device integrates a voltage regulator, Hall-voltage generator, small-signal amplifier, chopper stabilization, schmitt trigger, and is directly drivable by the output. An on-board regulator permits operation with supply voltage from 3.5V to 24V.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 3 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 40 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 5 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 22 |
Operating Voltage (V) | 3.5 to 25 |
Output Current Capability (mA) | 25 |
Output Type | Single, Internal Pull-Up Resistor, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | -5 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | -40 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | -22 |