Diodes Incorporated — Analog and discrete power solutions

AH922 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AH922 is a unipolar Hall-effect one-chip switch with digital output, solution for sense magnetic field. It is designed in mixed signal CMOS and chopper technology. This IC is quite suitable for use in automotive, industrial and consumer applications. The two sensors are suited for operation over extended temperature ranges. The AH922 Hall-effect switch is combined with a voltage regulator, Hall-voltage generator, chopper small-signal amplifier, Schmitt trigger and open-drain output.

Feature(s)

  • Wide Operating Voltage Range
  • Chopper Stabilization
  • Extremely Low Switch Point Drift
  • Superior Temperature Stability
  • High Sensitivity Integrated Hall Sensor
  • Solid State Reliability
  • Robust EMC Capability

Application(s)

  • 5V/12V DC Brushless Motor/Fan
  • Solid State Switch
  • Speed Detection
  • Revolution Counting

Specifications & Technical Documents

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity