NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC-Q100 Grade | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Dimming (Analog) | No |
Dimming (PWM) | Yes |
Efficiency (%) | 97 |
LED Current Accuracy (%) | 5 |
MaximumInput Voltage (V) | 36 |
Maximum LED Current (A) | 1.3 |
Maximum Output Voltage (V) | 36 |
MinimumInput Voltage (V) | 6 |
OperatingTemperatureRange (°C) | -40 to 125 |
AEC Qualified | No |
Sense/Feedback Voltage (mV) | 100 |
Switching Frequency Maximum (kHz) | 1000 |
Topologies (Boost) | No |
Topologies (Buck-Boost) | No |
Topologies (Buck) | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |