NRND = Not Recommended for New Design
600MA ULDO Regulator with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP2318 is a series of ultra low dropout regulators optimized for low voltage applications where transient response and minimum input voltage are critical. The AP2318 provides current limit and thermal shutdown. Its circuit includes a trimmed bandgap reference to assure output voltage accuracy to be within ±1.5%. On-chip thermal shutdown provides protection against any combination of overload and ambient temperatures that would create excessive junction temperatures. The AP2318 has both fixed and adjustable versions. The 1.3V fixed versions integrate the corresponding resistor divider. The adjustable version can set the output voltage through two external resistors.
· Wide Operating Voltage Ranges: 2.5V to 12V · Output Voltage Accuracy: ±1.5% · On-chip Thermal Shutdown · ESD: Human Body Model 3kV Machine Model 600V · Operating Junction Temperature: -40C to 125C
· Notebook · USB Device · Add-on Card · DVD Player · PC Motherboard
Accuracy 25C | 1.50% |
---|---|
Adj. Vout (V) | 2.5 to 10 |
Adjust VFB | 0.8 |
Adj. Vout | 2.5,10 |
Adjustable VFB (V) | 0.8 |
Automotive Compliant and PPAP capable | no |
Channels | 1 |
Compliance (Only Automotive supports PPAP) | Standard |
Enable Active | H |
Features | Wide Vin |
Fixed Vout (V) | 1.3 |
Fixed Vout(V) | 1.3 |
Fixed Vout(V) | 1.3 |
IOUT | 0.6 |
Iout (A) | 0.6 |
IQ (mA) | 250 |
Iq (max) (µA) | 400 |
Iq (max) (µA) | 400 |
Iq (max) (µA) | 250 |
Iq (typ) (µA) | 250 |
Iq (typ) (µA) | 250 |
Noise uV RMS 10-100 kHz | 360 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Output Discharge | no |
Output options | Adjustable & Fixed |
PSRR | 65 |
PSRR (dB) 1K Hz | 65 |
PSRR (dB) 1kHz | 65 |
VCTL Function | no |
VDROPOUT (Max) | 0.35 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.35 |
VDROPOUT (Max) (V) at Max Current and Max Voltage | 0.35 |
VDROPOUT (Max)(V) at Max Current and Max Voltage | 0.35 |
VIN (Max) | 12 |
Vin (Max) (V) | 12 |
VIN (Min) | 2.5 |
Vin (Min) (V) | 2.5 |
VOUT | 1.3, ADJ(0.8) |
Vout (max) | 12 |
Vout (min) | 0.8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2492 | 2020-11-04 | 2021-05-04 | Device End of Life (EOL) |