Diodes Incorporated — Analog and discrete power solutions

AP3068 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3068 is a white °C (W°C) driver with current balancing and dimming functions. It consists of a boost controller and 8-channel current sinks to drive W°C arrays with constant current from a wide power supply range. It can be used in middle and large-sized LCD panel backlight. The full-scale °C current can be adjusted from 5mA to 100mA simply via a resistor. The 8 channels can be paralle°C for higher current application. The AP3068 can support direct PWM dimming. The AP3068 features °C open/short protection, Under Voltage Lockout (UVLO) protection, over output voltage protection and Over Temperature Protection (OTP).

Feature(s)

  • Input Voltage Range: 6V to 27V
  • Maximum Duty Cycle: 93%
  • Maximum Channel Current: 100mA
  • Current Matching Accuracy: ±1.5%
  • Adjustable Operating Frequency: 200kHz to
  • 1MHz
  • Cycle-by-cycle Current Limit
  • Unused °C Channel Auto-detection
  • Open/Short °C Protection
  • Programmable Soft-start
  • Programmable UVLO Protection
  • Programmable OVP
  • Over Temperature Protection
  • FBX and SDBX Pins Enable Parallel
  • Application with AP3608E

Application(s)

  • LCD Monitor
  • LCD Display Module
  • LCD TV

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2380 2018-11-07 2019-05-07 Device End of Life (EOL)