Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Secondary-Side Regulation Controllers and Switchers

AP3103A

Operating frequency adjustable by external resistor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3103A is a low startup current, current mode ofline PWM controller with green-mode power-saving operation. The PWM switching frequency at normal operation is externally programmable and is trimmed to a tight range. The dithering of frequency will also improve the EMI feature. When the load decreases, the frequency will reduce and when at a very low load, the IC will enter the „burst mode‟ to minimize switching loss.
 
About 20kHz frequency switching is to avoid the audible noise as well as reducing the standby loss. The skip mode point can be adjusted through the external resistor connected to the current sense resistor.
 
The AP3103A features a lot of functions such as the Leading-Edge Blanking (LEB) of the current sensing, internal slope compensation and several protection functions including cycle-by-cycle current limit (OCP), VCC Over Voltage Protection (VOVP) and OLP protection.
 
This IC is available in SOT26 package.

Application(s)

  • Switching AC-DC Adapter/Charger
  • ATX/BTX Auxiliary Power
  • Set-top Box (STB) Power Supply
  • Open Frame Switching Power Supply

Product Specifications

Product Parameters

Operation Mode CCM/DCM
HV Start-UpCircuit N/A
Vcc_MAX(V) 30
UVLOThresholdon/off (V) 15.5/8.6 V
Gate OutputCurrent (mA) -1 mA
Maximum OscillationFrequency (kHz) Adjustable (CCM mode) kHz
BNO N/A
LOVP N/A
Release Date 201102

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf