DCM/CCM Mode Operation,100kHz fs max
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operation Mode | CCM/DCM |
---|---|
HV Start-UpCircuit | N/A |
Vcc_MAX(V) | 30 |
UVLOThresholdon/off (V) | 15.8/7.6 V |
Gate OutputCurrent (mA) | -1 mA |
Maximum OscillationFrequency (kHz) | 100 (CCM mode) kHz |
BNO | N/A |
LOVP | N/A |
Release Date | 201412 |