Primary Side Regulated power switcher
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3981B is a high performance power switcher integrated with a primary side regulation controller and an N-channel power MOSFET. It can be used for battery charger and adaptor applications, accurate Constant Voltage (CV) and Constant Current (CC) can be achieved without an opto-coupler and secondary control circuitry.
The AP3981B operates in Pulse Frequency Modulation (PFM) mode and peak current Amplitude Modulation (AM) mode to form a fine tune frequency curve within the whole power range. Therefore, the AP3981B can achieve high average efficiency and improve audible noise.
The AP3981B provides comprehensive protections without additional circuitry. It contains VCC over voltage protection, output over voltage protection, output under voltage protection, output short circuit protection, cycle-by-cycle current limit, open loop protection, and internal OTP, etc.
The AP3981B is available in SO-7 package.
Switch | MOS |
---|---|
BVDSS (Min) (V) | 650 |
OperatingCurrent (µA) | 650 |
StandbyPower (Max) (mW) | 75 |
CableCompensation | 4% |
Power Rating (W) | 7.5 W |
Release Date | 201905 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2603 | 2023-03-20 | 2023-06-20 | Qualified Additional Wafer Fab Source (SFAB2/JKFAB), Die Revision, Bill of Material |