Primary Side Regulated power switcher
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3981C is a high performance power switchers integrated with a primary side regulation controller and an N-channel power MOSFET. It can be used for battery charger and adaptor applications, accurate Constant Voltage (CV) and Constant Current (CC) can be achieved without an opto-coupler and secondary control circuitry.
The AP3981C operates in Pulse Frequency Modulation (PFM) mode and peak current Amplitude Modulation (AM) mode to form a fine tune frequency curve within the whole power range. Therefore, the AP3981C can achieve high average efficiency and improve audible noise.
The AP3981C provides comprehensive protections without additional circuitry. It contains VCC over voltage protection, output over voltage protection, output under voltage protection, output short circuit protection, cycle-by-cycle current limit, open loop protection, and internal over temperature protection, etc.
The AP3981C is available in SO-8 package.
Switch | MOS |
---|---|
BVDSS (Min) (V) | 650 |
OperatingCurrent (µA) | 650 |
StandbyPower (Max) (mW) | 75 |
CableCompensation | 4% |
Power Rating (W) | 12 W |
Release Date | 201905 |