Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Special Function IC Chips for Secondary-Side Controllers

AP4310A

Dual Op Amp and Voltage Reference

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP4310/A is a monolithic IC specifically designed to regulate the output current and voltage levels of switching battery chargers and power supplies. The device contains two Op Amps and a 2.5V precision shunt voltage reference. Op Amp 1 is designed for voltage control with its non-inverting input internally connected to the output of the shunt regulator. Op Amp 2 is for current control with both inputs uncommitted. The IC offers the power converter designer a control solution that features increased precision with a corresponding reduction in system complexity and cost. AP4310A has more strigent reference voltage tolerance than AP4310.

Feature(s)

  • Op Amp
    • Input Offset Voltage: 0.5mV
    • upply Current: 75μA per Op Amp at 5.0V Supply Voltage
    • Unity Gain Bandwidth: 1MHz · Output Voltage Swing: 0 to (VCC -1.5)V
    • Power Supply Range: 3 to 36V
  • Voltage Reference
    • Fixed Output Voltage Reference: 2.5V
    • Reference Voltage Tolerance AP4310A: ± 0.4%, AP4310: ± 1%
    • Sink Current Capability: 0.05 to 80mA
    • Typical Output Impedance: 0.2Ω

Application(s)

  • Battery Charger
  • Switching Power Supply

Product Specifications

Product Parameters

Constant VoltageReference Tolerance (%) ±0.4 %
ReferenceVoltage (V) 2.5 V
VSENSE (mV) N/A mV
VCC Maximum Rating 40
SupplyCurrent (mA) 0.2 mA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2651 2023-11-13 2023-11-13 Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity.
PCN-2514 2021-03-09 2021-06-09 Additional Wafer Source JKFAB