Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Inactve Datasheet Archive

AP4340S (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP4340S is an output voltage detector for Primary Side Control System. It is a low power loss solution. It detects the output voltage and provides a periodical signal when the output voltage is lower than a certain threshold. The periodical signal can be coupled by the transformer to the primary side and provided as an awakening signal for the main primary side controller. By fast response to secondary side voltage, the AP4340S can effectively improve the transient performance of Primary Side Control System.
 
AP4340S will enable a discharge circuit when it detects the output voltage is higher than a certain threshold.
 
The AP4340S is available in SOT23 package.

Feature(s)

  • Fast Detector of Supply Voltages
  • 33kHz Output Pulse
  • No External Components
  • Low Power Loss for Green Mode Applications
  • Totally Lead-free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Adapters/Chargers for Cell/Cordless Phones, ADSL Modems, MP3 and Other Portable Apparatus
  • Standby and Auxiliary Power Supplies

Product Specifications

Product Parameters

Discharge Current (mA) 2.2
Discharge Voltage (V) 5.3
IOVP (mA) 170
OperatingCurrent (µA) 15
Power-on Voltage (V) 3.1
StartupCurrent (µA) 5
Trigger Voltage (V) 4.73
VCC Maximum Rating 5.5
VOVP (V) 5.78

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf