4.2V to 18V Input, 4A Low IQ Synchronous Buck Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP62401 is a 4A, synchronous buck converter with a wide input voltage range of 4.2V to 18V. The device fully integrates a 50mΩ high-side power MOSFET and a 22mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP62401 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.
The AP62401 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.
AP62401 is available in TSOT26 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.2 |
Maximum Input Voltage (V) | 18 |
Output Current (A) | 4 A |
Minimum Output Voltage (V) | 0.8 |
Maximum Output Voltage (V) | 7 |
Quiescent Current Typ (µA) | 440 |
Shutdown Current Typ (µA) | 1.5 |
Frequency Typ (kHz) | 800 |
HS RDS(ON) (mΩ) | 50 |
LS RDS(ON) (mΩ) | 22 |
Features | Enable Forced PWM Soft-start Fixed UVLO Adjustable Overcurrent Protection Thermal Shutdown Power-Good Synchronous Rectification |