Diodes Incorporated
W WLB2118 20

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

W-WLB2118-20.png
Back to Boost/Buck Converter

AP72202

High-Efficiency Synchronous DC-DC Buck-Boost Converter with 4.4A Switches

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP72202 is a high-current synchronous buck-boost converter providing high efficiency, excellent transient response and high DC output accuracy. The targeted applications are smartphones, tablets, and other handheld devices. The AP72202 utilizes a four-switch H-bridge configuration to support buck and boost operation. The buck-boost provides at least 2A output current.

The current control scheme handles wide input/output voltage ratios and provides low external component count with outstanding performance in line/load transient response and seamless transition between buck and boost modes.

The AP72202 features I2C compatible, two-wire serial interface consisting of a bidirectional serial-data line, SDA, and a serial-clock line, SCL. It supports SCL clock rates up to 3.4MHz.

The AP72202 also features UVLO, OTP, and OCP to protect the circuit.

This IC is available in a small 2.125 × 1.750mm, 20 balls WLCSP package.

Feature(s)

  • VIN3V to 5.5V
  • Output Voltage Range: 2.6V to 5.14V
  • 2A Continuous Output Current for VOUT = 3.4V and VIN > 2.9V Efficiency Up to 97%
  • 5MHz Switching Frequency
  • I2C Interface
  • Selectable MODE PFM/PWM
  • Ultrasonic Operation Programmable Through I2C
  • Power-Good (PG) Indicator with 5MΩ Internal Pullup
  • Adjustable Overcurrent Limit
  • Fully Protected for Overcurrent, Short-Circuit, Reverse Current Protection, Overtemperature, and UVLO
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Smartphones
  • Tablets
  • Portable consumer devices

Product Specifications

Product Parameters

MinimumInput Voltage (V) 2.3 V
MaximumInput Voltage (V) 5.5 V
Output Voltage (V) 2.6 - 5.14 V
Switch Current (A) 4.4 A
Frequency Typ (Hz) 2.5MHz Hz
VREF Accuracy (%) 1 %

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf