DCM mode only,co-packaging 17mohm MOS for up to 5V2A application
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operation Mode | DCM |
---|---|
No-loadTriggerVoltage (V) | 5.3 V |
VCC Maximum Rating | 7.5 |
OperatingCurrent (µA) | 100 µA |
Turn-OffThresholdVoltage (mV) | -12.5 mV |
Turn-OffDelay (ns) | 100 ns |
Internal MOSFETDrain Rating (V) | 50 V |
Internal MOSFET Rds(on)(MΩ) | 17 |
Release Date | 201405 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2353 | 2018-06-12 | 2018-09-12 | Qualification of Alternate Wafer Source for MOSFET Die used in Select Analog Products |