DCM mode only,co-packaging 17mohm MOS for up to 5V2A application
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The N-Channel MOSFET is optimized for low gate charge, low RDS(ON), fast switching speed and body diode reverse recovery performance.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution. By sensing MOSFET drain-to-source voltage, APR3415B can output ideal drive signal with less external components. It can provide high performance solution for 5V output voltage application.
Same as AP4341, APR3415B detects the output voltage and provides a periodical signal when the output voltage is lower than a certain threshold. By fast response to secondary side voltage, APR3415B can effectively improve the transient performance of primary side control system.
The APR3415B is available in SO-8 package.
Operation Mode | DCM |
---|---|
No-loadTriggerVoltage (V) | 5.2 V |
VCC Maximum Rating | 7.5 |
OperatingCurrent (µA) | 100 µA |
Turn-OffThresholdVoltage (mV) | -12.5 mV |
Turn-OffDelay (ns) | 100 ns |
Internal MOSFETDrain Rating (V) | 50 V |
Internal MOSFET Rds(on)(MΩ) | 17 |
Release Date | 201405 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2353 | 2018-06-12 | 2018-09-12 | Qualification of Alternate Wafer Source for MOSFET Die used in Select Analog Products |