CCM mode without Y-CAP,co-packaging 100V10mohm MOS for up to 65W PD3.0 applications
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR34910 is a secondary-side combo IC combining an N-channel MOSFET and a driver circuit designed for synchronous rectification (SR).
The APR34910 supports continuous and discontinuous conduction mode (CCM and DCM) and quasi-resonant flyback operation. It not only provides a short turn-on and turn-off delay to reduce power loss, but also eliminates false trigger to keep safe operation without adding any external components or circuitry.
The APR34910 can be charged by internal PLR (Pulse Linear Regulator) at low system output voltage and can provide a wide output operation voltage from 3.3V to 24V.
The APR34910 is available in the SO-8 (Type CJ2) package.
Operation Mode | DCM/QR/CCM |
---|---|
OperatingCurrent (µA) | 190 µA |
Turn-OffThresholdVoltage (mV) | -7 mV |
Turn-OffDelay (ns) | 15 ns |
Internal MOSFETDrain Rating (V) | 100 V |
Internal MOSFET Rds(on)(MΩ) | 10 |
Release Date | 202201 |