PNP, 45V, 0.5A, DFN1412-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BC807-16FSWQ, BC807-25FSWQ and BC807-40FSWQ bipolar junction transistors (BJT) are designed to meet the stringent requirements of automotive applications.
Category | Small Signal Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 45 |
IC (A) | 0.5 |
ICM (A) | 1 |
PD (W) | 0.5 |
hFE (Min) | 160 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 40 |
hFE (@ IC2) (A) | 0.5 |
VCE(sat) Max (mV) | 700 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
fT (MHz) | 80 |
Spice Model | BC807-25FSW.spice.txt |