PNP, 80V, 1A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
Category |
Medium Power Transistor |
Polarity |
PNP |
RCE(sat) (mΩ) |
- |
VCEO, VCES (V) |
80 |
IC (A) |
1 |
ICM (A) |
2 |
PD (W) |
2 |
hFE (Min) |
100 |
hFE (@ IC) (A) |
0.15 |
hFE(Min 2) |
25 |
hFE (@ IC2) (A) |
0.5 |
VCE(sat) Max (mV) |
500 |
VCE(SAT) (@ IC/IB) (A/mA) |
0.5/50 |
VCE(sat) (Max.2) (mV) |
- |
VCE(sat) (@ IC/IB2) (A/mA) |
- |
fT (MHz) |
150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2768 | 2025-12-10 | 2026-03-10 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) along with New Internal Wafer Source (OFAB) and Shanghai Assembly and Test Site (SAT) as Additional Assembly & Test (A/T) Sites with Standardization of Assembly Bill of Materials, and Change of Mold Compound Type as well as Die Attach Material at Currently Qualified A/T Site for Select Automotive Products |
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2639 | 2023-09-26 | 2023-12-26 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu Bond Wire with Standardization of Assembly Bill of Materials at CAT for Select Automotive Products |