NPN, 125V, 0.8A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 125 |
IC (A) | 0.8 |
ICM (A) | 1 |
PD (W) | 0.35 |
hFE (Min) | 63 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 40 |
hFE (@ IC2) (A) | 0.2 |
VCE(sat) Max (mV) | 900 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.3/30 |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | 100 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2330 | 2018-03-29 | 2018-07-29 | Qualification of Additional A/T site and Conversion to Palladium Coated Copper Bond Wire on Select Discrete Products |