60V SELF-PROTECTED LOW-SIDE INTELLIFET MOSFET SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Self protected low side MOSFET. Monolithic over temperature, over current, over voltage (active clamp) and ESD protected logic level functionality. Intended as a general purpose switch.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Polarity | N |
TAB | Drain |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 1.4 |
PD (W) | 2.5 |
RDS(ON) Max @VIN (5V) (mΩ) | 675 |
RDS(ON) Max @ VIN (10V) (mΩ) | 550 |
VDS(SC) VIN = 5V (V) | 36 |
EAS (mJ) | 550 |
TJ (°C) | 150 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2663 | 2024-03-08 | 2024-06-07 | Qualification of Additional Diodes Internal Assembly & Test Site (SAT) |