2 Channels Unidirectional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from ESD and surge damages. The dual channels product with advantages of small size and high ESD surge capability is ideal for use in the Type-C CC protection for portable and computer applications.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 64 pF |
Reverse Standoff Voltage VRWM(V) | 15 V |
Breakdown VoltageVBR Min(V) | 15.5 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |