One-Channel High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for protecting one line against high surge current and other transients. These robust diodes can safely absorb repetitive ESD strikes at ±30kV without performance degradation. Additionally, it can safely dissipate 90A of 8/20μs surge current (IEC 61000-4-5) with very low clamping voltages.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 800 pF |
Reverse Standoff Voltage VRWM(V) | 4.5 V |
Breakdown VoltageVBR Min(V) | 5.5 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 13 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |