Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D5V0H1B2LPQ

High Surge Bidirectional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ D5V0H1B2LPQ is a bi-directional ESD protector, featuring small size and high ESD surge capability. The proprietary clamping capability protects over-voltage stress on power, control, or data lines and prevents downstream components from damages. It effectively protects single-line interface against 30kV electrostatic discharge (IEC61000-4-2 standard).

Feature(s)

  • Small Package (1.00mm, 0.60mm, 0.50mm) save board space
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV,

Contact ±30kV

  • Bi-directional ESD Protection of one line
  • Low Champing Voltage
  • High surge robustness Ipp = 25A for 8/20 us pulse
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D5V0H1B2LPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities https://www.diodes.com/quality/product-definitions/

Application(s)

  • Automotive T-BOX
  • Auto panels
  • Infotainments
  • Audio interfaces

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 85 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.2 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 15 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf