1.9A High Speed Low-Side Gate Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DGD0211E single high-speed/low-side MOSFET and IGBT driver is capable of driving 1.9A of peak current. The device has adjustable logic input thresholds depending on the XREF level, allowing use with 5.0V, 3.3V, and 2.5V supply systems. The DGD0211E also provides a single non-inverted input.
Because of fast propagation times of 34ns typical and rise/fall times of 18ns typical, the DGD0211E is well suited for high-speed applications such as switch-mode power supplies and PFC circuits.
The DGD0211E is offered in the TSOT25 package and the operating temperature extends from -40°C to +125°C.
Compliance (Only Automotive(Q) supports PPAP) | Standard |
---|---|
Driver Type | Single |
Configuration | Non-Inverting |
Supply Voltage Max (V) | 24 |
Output Current Io+ Typ (mA) | 1900 |
Output Current Io- Typ (mA) | 1800 |
ton / toff Typ (ns) | 27/34 |
tr / tf Typ (ns) | 17/18 |