Complementary Pair Enhancement Mode MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Polarity | N+P |
ESD Diodes (Y|N) | Yes |
|VDS| (V) | 30 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.9, 0.6 |
PD @TA = +25°C (W) | 0.49 |
RDS(ON)Max@ VGS(10V)(mΩ) | 400, 900 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 700, 1700 mΩ |
|VGS(TH)| Min (V) | 0.8, 1 V |
|VGS(TH)| Max (V) | 1.6, 2.6 V |
QG Typ @ |VGS| = 4.5V (nC) | 1.1, 0.36 nC |
CISS Typ (pF) | 38.4, 19 pF |
CISS Condition @|VDS| (V) | 15, 15 V |