Asymmetric Dual N-Channel MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET is designed to minimize the on-state resistance (RDS(ON)) yet maintain superior switching performance, making it ideal for high-efficiency power-management applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 25 V |
|VGS| (±V) | 12 ±V |
|IDS| @TA = +25°C (A) | 11.6, 20.1 |
PD @TA = +25°C (W) | 1.24 |
RDS(ON)Max@ VGS(10V)(mΩ) | 6, 2 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 7.5, 3.1 mΩ |
|VGS(TH)| Min (V) | 0.8, 1.1 V |
|VGS(TH)| Max (V) | 2.2 V |
QG Typ @ |VGS| = 4.5V (nC) | 7.2, 26.7 nC |
QG Typ @ |VGS| = 10V (nC) | 15.9, 57.4 nC |
CISS Typ (pF) | 1010, 4016 pF |
CISS Condition @|VDS| (V) | 13 V |