PNP, 350V, 0.5A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 350 |
IC (A) | 0.5 |
ICM (A) | - |
PD (W) | 0.3 |
hFE (Min) | 30 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 15 |
hFE (@ IC2) (A) | 0.1 |
VCE(sat) Max (mV) | 350 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.02/2 |
VCE(sat) (Max.2) (mV) | 500 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.03/3 |
fT (MHz) | 50 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |