SiC Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard TO252 (Type WX) package, the DIODES™ DSC06A065D1 provides very excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode, or blocking diode.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | SiC Diodes |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 6 |
Maximum Peak Forward Surge Current IFSM (A) | 38 |
Peak Repetitive Reverse Voltage VRRM (V) | 650 |
Forward VoltageDrop VF(V) | 1.5 |
@ IF (A) | 6 |
Maximum Reverse Current IR (μA) | 200 |
@ VR (V) | 650 |
Total Capacitive Charge (nC) | 16 Qc |
Total Capacitance CT (pF) | 222 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2685 | 2024-04-24 | 2024-07-24 | Qualification of Additional Wafer Source for Select Discrete Products |