NPN, 10V, 3A, DFN2020-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 10 |
IC (A) | 3 |
ICM (A) | 5 |
PD (W) | 0.7 |
hFE (Min) | 325 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 250 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 55 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 110 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/30 |
fT (MHz) | 100 |
Spice Model | DSS4310FJAWQ.spice.txt |