Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Data Line Protection

DT2042-04SOQ

4-Channel Low Capacitance TVS Diode Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Low Clamping Voltage
  • Typical 9V at 10A 100ns, TLP
  • Typical 9V at 10A 8μs/20μs
  • IEC 61000-4-2 (ESD): Air – ±30kV, Contact – ±30kV
  • IEC 61000-4-4 (EFT): 60A (5/50ns, I/O to VSS)
  • IEC 61000-4-5 (Lightning): ±10A
  • 4 Channels of ESD Protection
  • Low Channel Input Capacitance of 1.2pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Typically Used for High Speed Ports such as USB 2.0, IEEE 1394, LVDS, Ethernet 10/100M/1000M BASE-T Flat Panel Displays, Video Graphics Displays, SIM Ports
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DT2042-04SOQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 1.2 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10.5 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-30 kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf