PNP, 60V, 3A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Bipolar Junction Transistor (BJT) is designed to meet the stringent requirements of automotive applications.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 60 |
IC (A) | 3 |
ICM (A) | 6 |
PD (W) | 1 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 40 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (Max.2) (mV) | 600 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/300 |
fT (MHz) | 145 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2639 | 2023-09-26 | 2023-12-26 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu Bond Wire with Standardization of Assembly Bill of Materials at CAT for Select Automotive Products |