NPN, 60V, 6A, DFN2020-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
60V NPN LOW SATURATION TRANSISTOR IN U-DFN2020-3
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 60 |
IC (A) | 6 |
ICM (A) | 7 |
PD (W) | 1.25 |
hFE (Min) | 280 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 170 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 30 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 315 |
VCE(sat) (@ IC/IB2) (A/mA) | 6/300 |
fT (MHz) | 115 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |