PNP, 40V, 2A, PowerDI3333-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
40V PNP LOW VCESAT TRANSISTOR IN PowerDI3333-8
RCE(sat) (m?) | 73 |
---|---|
Category | 175°C Low Saturation Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 40 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 2.3 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 120 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 170 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 400 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/200 |
fT (MHz) | 120 |