Dual PNP, 100V, 3A, PowerDI5060-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP + PNP |
VCEO, VCES (V) | 100 |
IC (A) | 3 |
ICM (A) | 8 |
PD (W) | 1.76 |
hFE (Min) | 170 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 45 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 110 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 360 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/200 |
fT (MHz) | 125 |
RCE(sat) (mΩ) | 180 |