NPN, 450V, 0.15A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 450 |
IC (A) | 0.15 |
ICM (A) | 0.5 |
PD (W) | 0.625 |
hFE (Min) | 50 |
hFE (@ IC) (A) | 0.03 |
hFE (@ IC2) (A) | - |
VCE(sat) Max (mV) | 75 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.02/2 |
VCE(sat) (Max.2) (mV) | 90 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.05/6 |
fT (MHz) | 50 |
RCE(sat) (mΩ) | - |