NPN, 60V, 1A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This 60V NPN transistor provides users with performance combining low saturation and high hFE with a continuous current capability of 1A, ensuring improved circuit efficiencies.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 60 |
IC (A) | 1 |
ICM (A) | 2 |
PD (W) | 0.5 |
hFE (Min) | 500 |
hFE (@ IC) (A) | 0.15 |
hFE(Min 2) | 100 |
hFE (@ IC2) (A) | 0.5 |
VCE(sat) Max (mV) | 250 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 500 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/100 |
fT (MHz) | 150 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2638 | 2023-09-19 | 2023-12-19 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site with Standardization of Assembly Bill of Materials at CAT for Select Discrete Products |
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |