PNP, 12V, 2.5A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 12 |
IC (A) | 2.5 |
ICM (A) | 10 |
PD (W) | 0.625 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 180 |
hFE (@ IC2) (A) | 2.5 |
VCE(sat) Max (mV) | 17 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 220 |
VCE(sat) (@ IC/IB2) (A/mA) | 2.5/50 |
fT (MHz) | 110 |
RCE(sat) (mΩ) | 72 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2583 | 2023-05-03 | 2023-08-03 | Qualification of Additional Wafer Source on Select Discrete Products |