NPN, 75V, 4.5A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This bipolar junction transistor (BJT) is designed to meet the stringent requirements of Automotive Applications.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 75 |
IC (A) | 4.5 |
ICM (A) | 10 |
PD (W) | 3 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 40 |
hFE (@ IC2) (A) | 4.5 |
VCE(sat) Max (mV) | 200 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 440 |
VCE(sat) (@ IC/IB2) (A/mA) | 4.5/200 |
fT (MHz) | 140 |
RCE(sat) (mΩ) | 78 |