NPN, 30V, 1A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 30 |
IC (A) | 1 |
ICM (A) | 4 |
PD (W) | 2 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 60 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 300 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (Max.2) (mV) | 600 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/200 |
fT (MHz) | 150 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2457 | 2020-05-27 | 2020-08-27 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site, and Change to Palladium Coated Copper Bond Wire, and New Mold Compound on Select Automotive Products |