NPN, 140V, 2A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Darlington Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 140 |
IC (A) | 2 |
ICM (A) | 4 |
PD (W) | 2 |
hFE (Min) | 10000 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 5000 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 1100 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/5 |
VCE(sat) (Max.2) (mV) | 1200 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/10 |
fT (MHz) | 250 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2632 | 2023-06-13 | 2023-09-11 | Addition of A Passivation Layer Over The Top Metal of The Die for Select BJT Products |