NPN, 25V, 7A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 25 |
IC (A) | 7 |
ICM (A) | 20 |
PD (W) | 3 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 200 |
hFE (@ IC2) (A) | 7 |
VCE(sat) Max (mV) | 110 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10 |
VCE(sat) (Max.2) (mV) | 215 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/10 |
fT (MHz) | 100 |
RCE(sat) (mΩ) | - |