Complementary, 65V, 0.6A, SOT363
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Small Signal Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + PNP |
VCEO, VCES (V) | 65, 60 |
IC (A) | 0.5, 0.6 |
PD (W) | 0.2 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.1, 0.15 |
hFE(Min 2) | 250, 50 |
hFE (@ IC2) (A) | 0.01, 0.5 |
VCE(sat) Max (mV) | 0.4, 0.3 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10, 0.15/15 |
VCE(sat) (Max.2) (mV) | 0, 0.5 |
VCE(sat) (@ IC/IB2) (A/mA) | 0, 0.5/50 |