ULTRA-FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 30 A |
Maximum Peak Forward Surge Current IFSM (A) | 350 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 2.4 V |
@ IF (A) | 30 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 45 ns |