NPN, 100V, 3A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 100 |
IC (A) | 3 |
ICM (A) | 5 |
PD (W) | 2.6 |
hFE (Min) | 10 |
hFE (@ IC) (A) | 3 |
hFE(Min 2) | 25 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 1200 |
VCE(SAT) (@ IC/IB) (A/mA) | 3/375 |
fT (MHz) | 3 |
Spice Model | MJD31CH.spice.txt |