PNP, 100V, 3A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Medium Power Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 100 |
IC (A) | 3 |
ICM (A) | 5 |
PD (W) | 2.6 |
hFE (Min) | 25 |
hFE (@ IC) (A) | 1 |
hFE(Min 2) | 10 |
hFE (@ IC2) (A) | 3 |
VCE(sat) Max (mV) | 1200 |
VCE(SAT) (@ IC/IB) (A/mA) | 3/375 |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) (@ IC/IB2) (A/mA) | - |
fT (MHz) | 3 |
RCE(sat) (mΩ) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2644 | 2023-09-27 | 2023-12-27 | Lead Frame Type, Die Bond Process, Wire Bond Type and Mold Compound changes to enhance select TO-252 packaged automotive products |