Dual High-Efficiency PWM Step-Down DC-DC Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 95 |
Frequency Typ (Hz) | 1200 |
Frequency Typ (kHz) | 1200 |
HS RDS(ON) (mΩ) | 50 |
HS RDS(ON) (mΩ) | 50 |
LS RDS(ON) (mΩ) | 40 |
LS RDS(ON) (mΩ) | 40 |
MaximumInput Voltage (V) | 5.5 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | ADJ |
MinimumInput Voltage (V) | 2.7 |
Minimum Input Voltage (V) | 2.7 |
Minimum Output Voltage (V) | 1.8 |
Output Current (A) | 2, 1 |
Output Current (A) | 2, 1 |
Output Voltage (V) | ADJ, 1.8 |
Quiescent Current Typ (mA) | 0.06 |
Quiescent Current Typ (µA) | 60 |
Shutdown Current Typ (µA) | 0.1 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |