Diodes Incorporated — Analog and discrete power solutions

PI3EQX4951ST (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

Pericom Semiconductor’s PI3EQX4951ST is a low power, signal ReDriver. The device provides programmable equalization, to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX4951ST supports two 100W Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or to extend the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. When the channels are enabled (EN=1) and operating, that channels input signal level (on xI+/-) determines whether the output is active. If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage.

In addition to signal conditioning, when EN = 0, the device enters a low power standby mode.

Features

  • SATA2 i/m; external SATA2
  • Two 3.0Gbps differential signal pairs
  • Independent Digital Output Emphasis Control
  • 100W Differential CML I/O’s
  • Input signal level detect and squelch for each channel
  • OOB Support
  • Enhanced Mode Features:
    • Adjustable Receiver Equalization
    • Independent Analog Output Emphasis Control
  • High impedance I/O termination in standby mode
  • Low Power Operation: 300mW typical
  • Auto-Slumber Mode: 33mW typical
  • Power down Stand-by Mode: 0.1mW
  • Supply Voltage: 3.3V ±10%
  • Packaging: 20-TQFN (4x4mm)

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf